Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 20 Products in Family

Prosilica GX1910 2/3" CCD GigE Monochrome Camera

Stock #68-592
€4,275.00
Qty 1
€4,275.00
Volume Pricing
Request a Quote
Model Number:
GX 1910
Camera Sensor Format:
2/3"
Resolution (MegaPixels):
2.0
Pixels (H x V):
1920 x 1080
Type:
Monochrome Camera
Camera Control:
Programmable via IEEE 802.3 bus
Camera Family:
Prosilica GX
Connector:
IEEE 802.3 Dual Output
Dimensions (mm):
33 x 53.3 x 107.2
Electronic Shutter:
10 µs - 60 s
Frame Rate (fps):
63.00
Imaging Device:
ON Semi KAI-02150
Manufacturer:
Allied Vision
Memory (MB):
128.00
Mount:
C-Mount
Pixel Depth:
14bits
Pixel Size, H x V (μm):
5.5 x 5.5
Power Requirement:
Supplied via 12-pin Hirose
Sensing Area, H x V (mm):
10.6 x 5.9
Synchronization:
External or Via Software
Type of Sensor:
Progressive Scan CCD
Weight (g):
269.00

Regulatory Compliance

Reach 174:
RoHS 2015:

Product Description

GigE Cable and Power Supply, both required for camera operation, are sold separately.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×