Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 168 Products in Family

RG-715, 50.8mm Sq. Longpass Filter

Stock #46-066
€69.50
×
Qty 1-10
€69.50
Qty 11-49
€62.55
Qty 50+
Request a Quote
Dimensions (mm):
50.8 x 50.8
Dimensional Tolerance (mm):
±0.38
Glass/Filter Number:
Schott RG-715
Cut-On Wavelength (nm):
715
Thickness (mm):
3.00
Thickness Tolerance (mm):
±0.2
Coating:
Uncoated
Color:
Black
Cut-Off Position λc (nm):
715±9
Density (g/cm3):
2.76
Substrate:
Colored Glass
Passband Limit 1 λp1 (nm):
810.00
Spectral Transmittance tip (%):
96.00
Stopband Limit λs(nm):
620.00
Surface Quality:
80-50
Transformation Temperature (°C):
532.00
Type:
Longpass Filter
Wavelength:
IR
Reflection Factor Pd:
0.91
RoHS:
Exempt
×

Product Family Description

  • UV, VIS and IR Pass Ranges
  • VIS Can Be Used for Color Bandpass

A longpass filter has low transmission in the shortwave region (stopband) and high transmission in the longwave region (passband).

Longpass Filter Kits

Longpass filter kits are available in three different options: UV-VIS, VIS, or VIS-NIR. Each kit contains 8 filters in either 12.5mm diameter, 1" diameter, or 2" square. Wooden box with foam lining is included.

  • UV-VIS Kit Contains: WG 295, WG 305, WG 320, L 37, GG 400, GG 420, GG 435, GG 455
  • VIS Kit Contains: GG 475, GG 495, OG 515, OG 530, OG 550, OG 570, OG 590, RG 610
  • VIS-NIR Kit Contains: RG 630, RG 665, RG 695, RG 715, RG 780, RG 830, RG 850, RG 1000

Complete Filter Kits

Complete filter kits available with 12.5mm diameter, 50.0mm diameter, 1" diameter, or 2" square filters. Each kit contains all 37 Longpass Glass Color Filter types.

Technical Information

 
λs limit of stopband: specified at 0.001% internal transmittance
λc cut-off position: specified at 50% internal transmittance
λp limit of the passband
tip internal spectral transmittance at λp
ρ density
Tg transformation temperature

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×