Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 17 Products in Family

S3-Series 635nm Laser 5mW

Z-Laser S3 Series Focusable Diode Module

Z-Laser S3 Series Focusable Diode Module

Stock #33-742
€349.00
Qty 1
€349.00
Volume Pricing
Request a Quote
Wavelength (nm):
635
Output Power (mW):
5.00
Beam Diameter (mm):
5.00
Beam Divergence (mrad):
<1 without line optics
Focus Range:
100mm to Collimation
Color:
Red
Connector:
4 Pins, M12
Housing Diameter (mm):
20.00
Housing Length (mm):
128.00
Input Voltage (V):
5 - 30 V DC
Laser Class - CDRH:
3R
Manufacturer:
Z-Laser
Mean Time To Failures MTTF @ 25° (hours):
>30000
Modulation Frequency (kHz):
500.00
Operating Temperature (°C):
-10 to +50
Output Type:
Free Space
Pointing Stability (μrad/°C):
<15
Power Stability (%):
±3
Storage Temperature (°C):
-10 to +80
Type of Laser:
Diode
Weight (g):
87.00

Regulatory Compliance

RoHS:

Product Family Description

  • IP67 Environmentally Sealed with Simple Thread Mount
  • Focusable with up to 100mW of Output Power
  • 5 - 30V DC with Reverse Polarity and Surge Protection

Z-Laser S3 Focusable Diode Modules accept both digital and analog modulation simultaneously allowing the user to control both intensity and frequency independently. The S3-Series modules are available in multiple output power options and wavelengths ranging from 635 - 785nm. These versatile laser modules offer a simple external hand focusing mechanism and M18 threaded housing for easy mounting while also providing larger surface area for better heat sinking. The Z-Laser S3 Focusable Diode Modules feature an LED indicator which provides an easy visual of laser operation and pre-failure warning. Each module operates with input voltage of 5 - 30V DC to further improve versatility and allow integration with multiple industry standard voltages. These laser diode modules are ideal for OEMs and integrators in markets ranging from measurement and inspection to targeting and metrology.

Note: Mounting accessories and power supplies are available.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×