Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • Select Country
  •   
 
See all 4 Products in Family

TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Sphere End Cap, M27.5

Stock #85-604
€12.95
Qty 1
€12.95
Volume Pricing
Request a Quote
Dimensions (mm):
30 Dia.
Thickness (mm):
5.0
Construction:
Black Anodized Aluminum

Regulatory Compliance

RoHS:
Not Compliant

Product Family Description

  • Ideal for Intersecting Multiple Optical Paths
  • Feature M23.2 or M27.5 Threading for Integration with Cage System Tubes
  • End Caps Block Unused Optical Paths

Tube System Spheres, constructed from anodized aluminum, are designed to be used with Cage System Tubes. These spheres enable the intersection of multiple optical paths. The standard sphere features M23.2 and M27.5 threaded ports, and the compact sphere features M23.2 and RMS threaded ports. End caps are available to block unused optical paths.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×