eo_logo
  • Country/Region
  • cart   
 
See all 1 Products in Family

WATEC 902B Monochrome Camera

×
Stock #58-048
€296,88
Qty 1+
€296,88
Volume Pricing
Request Quote
Video Output:
Analog
Type:
Monochrome Camera
Manufacturer:
Watec
Mounting Threads:
¼-20 TPI
Model Number:
902B
Type of Sensor:
Interlaced CCD
Camera Sensor Format:
1/2"
Resolution (MegaPixels):
0.40
Pixels (H x V):
752 x 582
Pixel Size, H x V (μm):
8.4 x 9.8
Sensing Area, H x V (mm):
6.4 x 4.8
Exposure Time:
On/Off
Connector:
BNC
Power Supply:
Included
Synchronization:
Internal
Dimensions (mm):
58 x 35.5 x 36
Weight (g):
90.00
Mount:
C/CS-Mount

Regulatory Compliance

RoHS:

Product Family Description

Watec 902B

  • CS-Mount
  • Optional C-Mount (w/ #03-618)
  • Auto Iris with Backlight Compensation
  • Multi-Step White Balance
  • Low Light Sensitivity
  • Miniature Size
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin


×