Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
 
See all 8 Products in Family

White, 0.312" LED Spot Light (Recertified 05-P)

Stock #87-541-RCD-05P Recertified
×
€156.00
Qty 1
€156.00
Volume Pricing
Request a Quote
Note: This item requires accessories for use | Learn More
Color:
White
Diameter (mm):
7.90
Fiber Bundle Diameter (inches):
¼
Length (mm):
38.10
Outer Diameter (inches):
0.312 nominal, 0.314 max
LED Lifetime (hours):
50,000
Length of Cable (m):
1.5
Type of Illumination:
LED Illuminator
Manufacturer:
Advanced Illumination
Geometry:
Spot Light
Illumination Mode:
Constant

Regulatory Compliance

RoHS:

Product Description

Required 24V power supply #66-855 is sold separately. Units cannot be intensity controlled.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×