Zaber™ High Accuracy Linear Actuators
- Miniature, Robust Design
- Integrated Motor and Controller
- Controlled Manually or via RS-232 Serial Interface
- Available with Integrated, 250 Counts per Revolution (CPR) Motor Mounted Encoder
Large Diameter Gimbal Optical Mirror Mounts
- Gimbal Movement for Precision Tip and Tilt Alignment
- Compatible with 4”, 4.25”, 6” and 8” Diameter Optics
- Direct Mounting to English and Metric Breadboards for System Integration
- Precision Gimbal Mounts for Smaller Optics Also Available