Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   

2 Ball Lens Fiber Coupler Calculator

Identify a compatible pair of ball lenses for coupling light from one optical fiber into another using the numerical aperture of each fiber, the ball lens material, and the ball lens diameter. Identical ball lenses are used when coupling light from one fiber optic to another fiber optic of similar NA, but different ball lenses may be needed when coupling light between fibers of different NA. The ball lens output NA must be less than or equal to the NA of the second fiber in order to maximize throughput.

d: --
EFL1 (mm): --
BFL1 (mm): --
EFL2 (mm): --
BFL2 (mm): --
Ball Lens Output NA: -- 

Fiber 1 Numerical Aperture, NA1:

Fiber 2 Numerical Aperture, NA2:

Ball Lens 1 Material: 

Ball Lens 1 Index of Refraction: --

Ball Lens 1 Diameter, D1

Ball Lens 2 Material: 

Ball Lens 2 Index of Refraction: --

Ball Lens 2 Diameter D2



Note: Ball Lens output NA must be <= Fiber 2 NA for complete coupling.  shows complete coupling.  shows incomplete coupling.
fiberCoupler Ball Lens Image

Equations and Corresponding Legend

NA = 
2d(n-1)
nD
d = 
nD
4(n-1)
(
1
NA
)2 - 1

 
4
EFL = 
nD
4(n-1)
BFL = EFL -  
D
2
NA1 Represents numerical aperture of the first fiber
NA2 Represents numerical aperture of the second fiber
EFL1 Represents the effective focal length of the first ball lens
EFL2 Represents the effective focal length of the second ball lens
BFL1 Represents the back focal length of the first ball lens
BFL2 Represents the back focal length of the second ball lens
n1 Represents the refractive index of the first ball lens
n2 Represents the refractive index of the second ball lens
D1 Represents the diameter of the first ball lens
D2 Represents the diameter of the second ball lens
d Diameter of the beam between the ball lenses

Related Resources and Products

  Application Notes

Understanding Ball Lenses

Ball Condenser
Lenses

Was this content useful to you?

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×