Whether you need high laser damage threshold coatings, tightly-toleranced laser optics substrates, optical components, or laser assemblies, we have the expertise and state-of-the-art equipment to make and measure the laser optics required for your application. Contact our experienced laser optics engineers to inquire about tighter specifications than those shown in the tables below.
Build-to-print and fully-custom design
Manufacturing from prototyping to volume production
Complex coatings: high laser damage threshold, multi-band anti-reflective, highly-reflective, or partially-reflective
Anti-reflective coatings for wavelengths from 248nm – 12µm and highly-reflective wavelengths from 248nm – 40µm
State-of-the-art metrology utilized to consistently meet specifications
Edmund Optics® engineers have the expertise to guide you through selecting the best coating technology for your application. Lead times are as fast as two weeks for standard coatings.
Sample Coating Curves
These coating curves are not an exhaustive summary of capabilities, but they show some examples of the coatings designed by Edmund Optics®.
Electron-Beam (E-Beam) Coatings
Low-stress, cost-effective coatings ideal for many laser optics
Ion-Assisted Deposition (IAD) E-Beam Coatings
Versatile coating technology achieving higher density and more environmentally stable coatings
Ion Beam Sputtered (IBS) Coatings
Highly-repeatable, highly-stable technology ideal for high reflectivities, ultrafast optics, and filters with sharp transitions
Magnetron Sputtering
Low chamber pressure reduces setup time and allows for more economical coating of high-volume optics
Optical Coating Capabilities | |
---|---|
Specification | Value |
Dimensions | 2 – 457.2mm |
Clear Aperture | Up to 100% (Dependent on Substrate Dimensions / Geometry / Tolerances) |
Reflectivity | 0.05 – 99.99% (ppm-level losses on request) |
Anti-Reflective Wavelength Range | 248nm – 12µm |
Highly-Reflective Wavelength Range | 248nm – 40µm |
Laser Damage Threshold (LDT) for ns pulses | >40 J/cm2 @ 1064nm, 20ns, 20Hz Pulses, Guaranteed |
Laser Damage Threshold (LDT) for ultrafast fs pulses | >0.3J/cm2 @ 800nm, 48fs, 100Hz Pulses, Guaranteed >0.7 J/cm2 @ 800nm, 200fs, 100Hz >0.4 J/cm2 @ 1030nm, 200fs, 100Hz >0.9 J/cm2 @ 1030nm, 500fs, 100Hz |
Group Delay Dispersion (GDD) Range | -4000 – 5000 fs2 |
Durability | MIL-PRF-13830B APP C, PARA C.3.8.4, PARA C.3.8.5, MIL-C-48497A |
Coating Technology | Electron beam coatings with or without ion assisted deposition (IAD), ion beam sputtering (IBS) |
Shortpass Filter Cut-Off Wavelength | 400 – 1600nm |
Longpass Filter Cut-On Wavelength | 240 – 7300nm |
Bandpass Filter CWL, OD, and Bandwidth | 193 – 10,600nm, >OD 7, 1nm - Broadband |
Notch Filter CWL | 355 – 1064nm |
Reflective ND Filter OD | OD 0.1 – OD 3 |
Filter Center Wavelength (CWL) Tolerance | ±1nm |
Filter Edge Tolerance | <1% Deviation, <0.2% Special Cases |
Beamsplitter (BS) Wavelength Range | 240 – 20,000nm |
BS Polarization Extinction Ratio (S:P) | 10,000:1 |
Mirrors, windows, filters, and polarizers in a wide variety of substrate materials
Flat Optic Capabilities | |
---|---|
Diameter | 5 - 200mm |
Dimensional Tolerance | +0/-0.010mm |
Thickness | ±0.010mm |
Clear Aperture | >90% |
Surface Flatness (P - V) | λ/10 to λ/20 |
Bevel (face width @ 45 degrees) | <0.25mm |
Surface Quality | 10-5 |
Parallelism | <10 arcsec |
Materials | UV Grade Fused Silica (Corning HPFS® 7980), KrF Grade Fused Silica (Corning HPFS® 7980), IR Grade Fused Silica (Corning HPFS® 7979), Sapphire, N-BK7, N-SF5, N-SF11, CaF2, and More |
Surface Roughness | 10 - 15Å typical, <1Å for superpolished surfaces |
Aspheric, spherical singlet, and achromatic lenses designed for specific laser wavelengths
Lenses Capabilities | |
---|---|
Diameter | 5 - 200mm |
Diameter Tolerance | +0/-0.010mm - +0/-0.025mm |
Asphere Figure Error (P - V) @ 633nm | 1λ |
Vertex Radius (Asphere) | ±0.1% |
Peak Slope Error | 0.35μm/mm per 1mm window |
Centering (Beam Deviation) | 1 arcmin |
Center Thickness Tolerance | ±0.050mm |
Surface Quality (Scratch Dig) | 10-5 |
Aspheric Surface Metrology | Profilometry (3D) |
Surface Roughness (RMS) | 2nm |
Thickness | ±0.010mm |
Power (P - V) | λ/2 |
Irregularity (P - V): | λ/40 |
Crystal cutting, grinding, polishing, coating for high LDT and throughput, and refurbishing
Laser Crystal Capabilities | |
---|---|
Dimensional Tolerance | ±0.1mm |
Form Factors | Rod, rectangular, and zigzag |
Clear Aperture | 90% of Diameter |
Surface Quality | 10-5 |
Parallelism of Polished Surfaces | <10 arcsec |
Parallelism of Tilted Ends | <3 arcmin |
Perpendicularity | <5 arcmin |
Surface Figure | λ/10 at 632.8nm Over the Clear Aperture |
Protective Chamfer | Not to Encroach on the Clear Aperture |
Materials | Can be Coated: Nd:YAG, Er:YAG, Cr:YAG, CTH:YAG, Nd:YLF, Tm:YLF, Ba:YLF, Cr:LiSAF, KTP, RTP, RTA, Alexandrite, Yb:KGW, ZGP, Cr:ZnSe, Fe:ZnSe, Nd:YV04, TGG, Co:Spinel, Er:YSGG, Cr:YSGG, Ti:Sapphire, LBO, BBO, LiNbO3, PPLN, and MgO:PPLN |
Can be Cut and Polished: Nd:YAG, Er:YAG, CTH:YAG, Nd:YLF, Tm:YLF, Ba:YLF, Cr:LiSAF, KTP, RTP, RTA, Alexandrite, ZGP, Cr:ZnSe, Fe:ZnSe, Nd:YV04, TGG, Ti:Sapphire, LiNbO3, PPLN, and MgO:PPLN |
Wide variety of prism shapes and substrates with optical contacting available for high-power beam steering applications
Prism Capabilities | |
---|---|
Dimensions | 2 – 75mm |
Dimensional Tolerance | +0/-0.01mm |
V-Height | >±0.03mm |
Irregularity | λ/20 |
Prism Physical Angle Tolerance | ±0.5 arcsec |
Max Bevel (Face Width @ 45°) | ±0.05mm |
Surface Quality (Scratch Dig) | 10-5 |
Bonded Prism Assembly Beam Deviation | 0.5 arcmin |
Shop our Marketplace for the world’s largest selection of off-the-shelf optical components with same-day shipping.
4 week lead time for modifying wavelength or threading on standard beam expanders
Design and manufacturing capabilities for custom beam expanders, focusing objectives, and other laser optics subassemblies
Active alignment and centration for advanced assemblies
High-power assemblies designed without internally-focusing ghost images
Full assembly development from modeling physical optics propagation, to designing lens elements, to coating, to assembly, to testing
Beam Expander Capabilities | |
---|---|
Expansion Power | >1X - 20X |
Design Wavelengths | Common Laser Lines Including Nd:YAG, Yb:YAG, Ti:sapphire, and Tm/Ho-Doped Fiber Lasers, Broadband |
Mounts | C-Mount, M22, M30, Custom |
Focusing Mechanisms Available | Sliding Optics, Rotating Optics, Fixed |
Testing/Design Specifications | Transmitted Wavefront Error, Power in the Bucket / Energy on Target, Focused Spot Size |
Assembly Size | >20mm - 1m |
Ruggedization Available | Athermalization, Shock and Vibration, Sealing from Contaminants |
Transfer from concept to volume manufacturing
Expedited prototyping
Cleanroom assembly
Active alignment and centration
Testing and certification
In-house testing to measure assembly performance
Transmitted wavefront error, laser beam profiling, and beam caustics
Development of application-specific tests
Shop our Marketplace for the world’s largest selection of off-the-shelf optical components with same-day shipping.
Edmund Optics® designs and deposits highly-reflective and anti-reflective coatings for ultrafast lasers as well as ultrafast-enhanced silver coatings.
Full custom design of coatings and components
Highly-flexible volume order servicing
Competitive volume pricing
Dedicated engineering support personalized for your needs
Reflectivities >99.99% (ppm-level losses on request)
Coatings that are more environmentally stable in varying temperature and humidity conditions
Coatings covering wavelengths between 355-1600nm
Group delay dispersion (GDD) control for ultrafast coatings
Minimize scatter losses with ultra-low surface roughness
RMS surface roughness <1Å
Standard sizes and shapes from 12.7 to 50.8mm
Custom sizes and shapes upon request
Supported by a suite of in-house metrology
Parts-per-million level scattering
In-house laser lab performing long-run applied UV laser exposure experiments
Laser-induced contamination is a key concern for UV laser systems
Contamination resulting from the environment or outgassing can significantly reduce performance or lead to system failure
Intimate knowledge of cleaning and assembly techniques to mitigate these effects
Supported in-house testing for transmitted wavefront error, power in the bucket, energy on target, and focused spot size
Actively compensate for the decenter and tilt of optical components during assembly
Critical for precision objectives, beam expanders, and other assemblies
4 ISO Class 6 clean rooms for assembly and a Class 7 cleanroom for incoming inspection
Thank you for inquiring about our manufacturing capabilities. We will be in touch shortly.