Zaber™ Motorized XY Microscope Stage
New
- 100 x 120mm or 205 x 205mm Travel
- 100N Centered Load Capacity, 12μm Full Travel Accuracy, 2μm Repeatability, and Up to 85mm/s Speed
- Supported by μManager Open-Source Microscopy Software
- Available with Integrated, 200 Counts per Revolution (CPR) Motor Mounted Encoder
Microscope Objective Nanopositioning System
- 100μm Range of Motion
- 1.5nm High Resolution Positioning
- Interchangeable Quick Mount Adapters
Piezo Focus Module for M12 Lenses
- Enables Wide Focus Range for M12 Lenses
- Compact 26 x 26 x 25mm Housing
- 6mm Travel in Z-Axis
Zaber™ Motorized Filter Wheels
New
- Built-In Controller for Easy Configuration
- Interchangeable Filter Holders For 32 mm (7 Positions) or 25 mm (10 Positions) Optics
- Free Robust Software Available