Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • Select Country
  •   
 

Recertified Cameras

Recertified USB Cameras | View All

Basler ace USB 3.0 Cameras
Basler ace USB 3.0 Cameras
  • High Speed USB 3.0 Interface
  • Ultra-Small Form Factor
  • Fully USB3 Vision Compliant
USB Digital Microscopes
USB Digital Microscopes
  • 10 – 200X and 500X Magnifications Available
  • Polarizer, UV, VIS, and IR Models
  • Measurement and Comparison Software Included
FLIR Chameleon® USB 2.0 Camera
FLIR Chameleon® USB 2.0 Camera
  • High Quality 1.3 MP Sony® EXview HAD CCD®
  • Ultra-Compact and Lightweight
  • General Purpose I/O for Trigger and Strobe
EO USB 2.0 CCD Machine Vision Cameras
EO USB 2.0 CCD Machine Vision Cameras
EO USB 3.0 CMOS Machine Vision Cameras
EO USB 3.0 CMOS Machine Vision Cameras
  • Compact 29 x 29 x 29mm Design
  • USB 3.0 Interface for Maximum Data Transfer Speed
  • Lightweight Magnesium Housing
  • PoE Models Also Available
EO USB 2.0 CMOS Machine Vision Cameras
EO USB 2.0 CMOS Machine Vision Cameras
  • Ultra-Compact Housing
  • Progressive Scan
  • Adjustable Frame Rate via Binning, Sub-sampling or AOI
  • Powerful Easy to Use Software Interface
FLIR Grasshopper®3 High Performance USB 3.0 Cameras
FLIR Grasshopper®3 High Performance USB 3.0 Cameras
  • Feature High Resolution, High Sensitivity Sensors
  • High Frame Rates Driven by USB 3.0 Interface
  • Includes Image Capture Software and SDK
PixeLINK® USB 3.0 Cameras
PixeLINK® USB 3.0 Cameras
  • Resolutions Up to 14MP
  • Sensor Sizes from ½" to 1.1"
  • Right Angle Housing and Board Level Configurations Available

Recertified Gigabit Ethernet Cameras | View All

Teledyne Dalsa Genie™ Nano GigE Power over Ethernet (PoE) Cameras New
×

Teledyne Dalsa Genie™ Nano GigE Power over Ethernet (PoE) Cameras
  • Fast Frame Rates up to 862 fps
  • Compact, Robust All Metal Body
  • Global Electronic Shutter with Exposure Control
Allied Vision Manta GigE Cameras
Allied Vision Manta GigE Cameras
  • Ideal Analog Replacement
  • Up to 1" Maximum Sensors
  • Up to 125 fps
  • 32MB of Onboard Memory
Allied Vision Prosilica GX Series GigE Cameras
Allied Vision Prosilica GX Series GigE Cameras
  • Fastest GigE Cameras Available: 240 MB/s
  • Up to 17fps at 8 MegaPixel Resolution
  • Robust Software Package
  • 3-Axis Motorized Lens and Video Auto-Iris Control
Basler ace GigE Cameras
Basler ace GigE Cameras
  • Perfect Analog Replacement
  • Ultra-Small Form Factor
  • Power Over Ethernet (PoE)
  • Includes Basler Pylon Driver
Allied Vision Prosilica GC Series GigE Cameras
Allied Vision Prosilica GC Series GigE Cameras
  • Compact Size
  • High Frame Rates
  • Region of Interest Readout (AOI Partial Scan)
  • Windows SDK and Linux SDK Included
FLIR Blackfly® PoE GigE Cameras
FLIR Blackfly® PoE GigE Cameras
  • Ultra-Compact Design
  • Power over Ethernet (PoE) for Maximum Flexibility
  • Includes Image Capture Software and FlyCapture2 SDK
Basler Scout Cameras
Basler Scout Cameras
  • Available in FireWire.b and Gigabit Ethernet Connections
  • Small Rugged Housing for Easy Integration
  • Compatible with GenICam, GigE Vision and EMVA 1288
EO GigE Machine Vision Cameras
EO GigE Machine Vision Cameras
  • Ultra-Compact Housing
  • Progressive Scan
  • Adjustable Frame Rate via Binning, Sub-sampling or AOI
  • Powerful Easy to Use Software Interface
FLIR Flea®3 GigE Cameras
FLIR Flea®3 GigE Cameras
  • Compact 29 x 29 x 30mm Design
  • Compatible from 0.3 – 5.0 MP CCD Sensors
  • Image Capture Software and ¼-20 Tripod Adapter are Included
  • USB 3.0 Models Also Available

Recertified FireWire Cameras | View All

Allied Vision Guppy FireWire.a Cameras
Allied Vision Guppy FireWire.a Cameras
  • Ultra Compact
  • Low Cost
  • Color or Monochrome
Allied Vision Guppy Pro FireWire.b Cameras
Allied Vision Guppy Pro FireWire.b Cameras
  • Small Form Factor
  • FireWire.b Interface
  • Low Cost
  • Up to 120fps
Allied Vision Pike FireWire.b Cameras
Allied Vision Pike FireWire.b Cameras
  • Designed for High Speed Applications
  • HD and VGA to 5MP Options Available
  • 16 Bit High SNR Mode
Allied Vision Stingray FireWire.b Cameras
Allied Vision Stingray FireWire.b Cameras
  • Excellent Price/Performance Ratio
  • High bit-depth (14-bit or 8-bit output, user-selectable)
  • VGA(640 x 480) – 5MP Resolutions Available

Recertified Board-Level Cameras | View All

EO USB 2.0 Board Level Cameras
EO USB 2.0 Board Level Cameras
  • High Resolution
  • Standard M12 x 0.5 Lens Mount
  • Software SDK Included
  • Adjustable Frame Rate via Binning, Sub-sampling or AOI
FireWire.a VGA Board Level Cameras
FireWire.a VGA Board Level Cameras
  • Full Frame Electronic Shutter
  • Standard M12 x 0.5 Lens Mount
  • Uncompressed VGA Picture Up to 30fps
  • DCAM Compliant

Recertified Camera Accessories | View All

FireWire Camera Accessories
FireWire Camera Accessories
  • FireWire.a and FireWire.b Cables
  • FireWire.a and FireWire.b PCI Cards

×

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×