Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3372

Focusable Laser Diode Modules

Mounting Clamp with Post Assembly, #83-856
5V DC Power Supply, #83-855

Mounting Clamp with Post Assembly, #83-856

5V DC Power Supply, #83-855


×
  • Stabilized Optical Output Power
  • Interchangeable Projection Heads
  • Available with Elliptical Beam or Circular Beam with Modulation Option

These Focusable Laser Diode Modules are available with output powers ranging from 0.9 - 10mW. Combining drive electronics and beam collimating optics, these low cost laser diode modules are ideal for OEM integration into a variety of applications. Interchangeable projection heads can be used to create a line or cross hair pattern. Mounting accessories and power supply (sold separately) also available.

These Focusable Laser Diode Modules are available in 635nm, 780nm or 830nm wavelengths. Each version is also offered in circular or elliptical beam outputs, and with a stabilized output power in either continuous wave (CW) or modulation models. Each laser diode module is easily plugged into the optional 5V DC power supply (sold separately) via a standard DC jack. The modulation models include two additional wire leads for TTL signal. It is also possible to operate the modulation models in CW mode by simple applying a 5V DC signal to the TTL input. Each Focusable Laser Diode Module features an external focusing mechanism, in addition to integration with a variety of interchangeable projection heads. Projection heads are secured via two screws at the front face of the laser diode module.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×