Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3745

Coherent® OBIS™ Galaxy Laser System


  • System Comes Pre-loaded with 405nm, 488nm, and 640nm Lasers
  • Combines Multiple Lasers into a Single Fiber
  • Ideal for Microscope Illumination

Coherent® OBIS™ Galaxy Laser System’s flexible design enables users to combine up to eight predetermined wavelength OBIS™ lasers into one fiber. The unit comes pre-loaded with three lasers (405nm, 488nm and 640nm) and has the ability to expand and incorporate up to five additional lasers including 445nm, 514nm, 532nm, 561nm and 590nm. The Coherent® OBIS™ Galaxy Laser System provides a fiber output of the combined lasers in a 2m long single mode polarization-maintaining fiber with a FC/APC connector. The high coupling efficiency maximizes throughput, while maintaining polarization for excellent performance and image quality.

Laser beam combining is simple because of the revolutionary fiber-coupling design. The Galaxy Laser System includes:

  1. Laser Beam Combiner – Fiber based beam combiner that combines up to eight input fibers into a single FC/APC output fiber. The Galaxy FC/APC connector is specialized and is not compatible with standard FC/APC patchcords.
  2. Laser Box –Control box for up to five OBIS™ with built in heat sink with fan and power supply. Other features include: modulation inputs (analog and digital), safety interlock, and software for remote control. To combine more than five lasers an additional power supply is required (sold separately).
  3. Three predetermined OBIS™ lasers – 405nm, 488nm, and 640nm.

Note: OBIS™ lasers used in this system are specialized fiber designed specifically for the Galaxy Laser System. Standard OBIS™ lasers are not compatible. Additional 590nm laser is part of the Coherent Sapphire series.

Technical Information

Coherent® OBIS™ Galaxy Laser System
System Specifications
Number of Input Fiber Connections 8
Input Channels Channel 1: 405nm (included)
Channel 2: 445nm
Channel 3: 488nm (included)
Channel 4: 514nm
Channel 5: 532nm
Channel 6: 561nm
Channel 7: 590nm
Channel 8: 640nm (included)
Power Throughput (%) (when used with Coherent Galaxy Compatible Lasers) 405 - 590nm: >45, Typical >60
640nm: >55, Typical >70
Maximum Power Per Channel (mW) 100
Maximum Total Output Power (mW) <500
RMS Noise (%) <0.5 (20 Hz to 2 MHz)
Peak-to-Peak Noise <2% (20 Hz to 20 kHz)
Fiber Connector Type (Input Connectors) FC form-factor, ultra-flat contact FC/UFC with extended-life interface, anti-reflection (AR) coated tip
Polarization Extinction Ratio Loss <50%
Long-term Power Throughput (8 hours, ±3°C) >95%
Long-term Power Throughput (Average) ≤2% / 1000 hours
Output Fiber
Fiber Connector Type (distal end) FC/APC, 8° angled, with extended-life interface
Fiber Cable Type 3mm monocoil
Fiber Cable Length 2m minimum
Fiber Numerical Aperture (NA) 0.055 (1/e2)
Fiber Core Diameter 3.8μm (typical)
Spatial Mode TEM00
M2 (Beam Quality) ≤1.1
Fiber Minimum Bend Radius 51mm (2.0")
Fiber Tensile Load 1kg (2.2 lbs) maximum
Fiber Connector Type (to OBIS Galaxy) FC form-factor, ultra-flat contact FC/UFC with extended-life interface
Utility and Environmental Requirements
Dimensions 229 x 170 x 29mm (9.0" x 6.7" x 1.1")
Weight 1.4kg (3 lbs)
Shock Tolerance (11ms) 30g
Vibration (g-RMS) 7.7 (20 Hz to 2 kHz)
Ambient Temperature Operating Temperature: 10 - 50°C
Storage Temperature: -20 - 60°C

Galaxy Laser System: Pre-Loaded Lasers Specifications
Description OBIS 405nm OBIS 448nm OBIS 640nm
Wavelength (nm) 405 488 640
Output Power (mW) 50 30 75
Mode Quality, M2 ≤1.1 ≤1.1 ≤1.1
Fiber Cable Type 3mm monocoil, 3.5μm core 3mm monocoil, 3.5μm core 3mm monocoil, 3.5μm core
Output from Fiber FC/UFC with extended-life interface, Anti-Reflection (AR) coated tip FC/UFC with extended-life interface, Anti-Reflection (AR) coated tip FC/UFC with extended-life interface, Anti-Reflection (AR) coated tip
Numerical Aperture NA (1/e2) 0.045 0.045 0.045
Digital Modulation (MHz) 150 150 150
Modulation Frequency (kHz) 500 500 500
Laser Class - CDRH IIIb IIIb IIIb
Spatial Mode TEM00 TEM00 TEM00
Power Stability (%) <2 <2 <2
Warm-Up Time (minutes) <5 <5 <5
Polarization 100:1 Min 100:1 Min 100:1 Min
Operating Temperature (°C) 10 to 40 10 to 40 10 to 40
Output Type Fiber-Coupled Fiber-Coupled Fiber-Coupled

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×