Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3007

DC Linear Motorised Stages

DC High Performance Linear Stage
DC Micro Linear Stage
DC Linear Stage

DC High Performance Linear Stage

DC Micro Linear Stage

DC Linear Stage


DC Linear Stages

  • Travel Range up to 150mm
  • 5kg Load Capacity
  • 20mm/s Maximum Speed

DC Linear Stages use the same stage design as used by Motorised Stages with Integrated Motor and Controller System, except that these linear stages are fitted with a DC motor drive allowing for increased precision and positioning accuracy. Movement is handled by a 1mm pitch recirculating ball screw drive that features a 500 line feedback encoder, which ensures quiet but precise motion. Stages are controlled by the DC motor (sold separately) via an HD-15 connector, located on the side of the stage. Stages can be mounted in X-Y configuration via the M4 counterbores on the base. Each stage includes a control cable for connection to the DC motor controller.

Note: #58-131 DC Motorised Stage Controller is required for use.

DC Micro Linear Stages

  • Travel Range up to 26mm
  • 1kg Load Capacity
  • 5mm/s Maximum speed

DC Micro Linear Stages are ideally suited for the precise positioning of small parts such as fibres, optics, laser diodes and mounting for inspection equipment. These linear stages are equipped with pre-stressed zero-backlash crossed roller bearings and a precision self-locking lead screw. They are driven by a zero backlash DC gear motor. Stages are available in either 10mm or 26mm travels and feature limit switches to prevent overtravel. They can be mounted together as X-Y and X-Y-Z setup with included screws.

Note: #58-131 DC Motorised Stage Controller is required for use.

DC High Performance Linear Stages

  • Travel Range up to 155mm
  • 10kg Load Capacity
  • 90mm/s Maximum Speed

High Performance Linear Stages are manufactured from a special tempered Aluminium alloy, which gives them a tough structural shape. These linear stages are driven by a 2mm pitch, recirculating ball screw, which gives a maximum speed of 90mm/s. They feature a recirculating ball bearing system which gives an increased level of straightness compared to DC Linear Stages and DC Micro Stages. They include integrated limit switches.

Note: #58-131 DC Motorised Stage Controller is required for use.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×