Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3441

Metaphase Fiber Optic LED Illuminator


  • Compact 6.4" x 4.1" x 6.0" Design
  • Variable Intensity White LEDs
  • 25mm Nose Piece Fits Standard MX Adapters

Ideal for microscopy, endoscopy, and machine vision illumination, the Metaphase Fiber Optic LED Illuminator features a compact design, long lifetime, and current stabilized white LEDs. The Metaphase Fiber Optic LED Illuminator includes a 25mm nose piece for easily attaching to standard MX adapters. A power supply is required.

Note: For ½" light guides, an SX adapter should be used instead. Semi-Rigid Gooseneck Light Guides are not compatible with this unit.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×