Diamond-Like Carbon and High-Durability AR Coatings
Diamond-like carbon (DLC) coatings are a type of highly durable, anti-reflective optical coating ideal for defense applications and other harsh environments.
Want to learn more about metallic mirror coatings? Find information about standard and custom metallic mirror coatings that are available at Edmund Optics.
Hard coatings provide many advantages compared to traditional soft coated optics. Learn more about the coating differences and benefits at Edmund Optics.
Laser optics high reflectivity mirrors meet exceptional specifications that Edmund Optics' competitors often fail to meet. Learn more at Edmund Optics.
This comparison of the performance of aspheric, achromatic, and spherical PCX lenses in different situations reveals the ideal use cases for each type of lens.
Learn why the bulk laser-induced damage threshold (LIDT) of glass is significantly different than the LIDT optical components with coatings, such as AR thin films.
Determine how to select an optical window based on its material transmission, thermal and mechanical properties, and other specifications at Edmund Optics.
Optical coherence tomography (OCT) is a noninvasive, high-resolution optical imaging technology that creates cross-sectional images from interference signals
Looking for the best way to clean optics? Learn more about the different cleaning products and methods, along with tips to handle optics at Edmund Optics.
A Guide to (Not Over) Specifying Losses in Laser Optics
Overspecifying optical losses in laser systems will not further improve your performance or reliability, but it could cost you additional money and/or time.
While working with machine vision, there are different types of filters that can be used to alter the image. Find out about the different types at Edmund Optics.