Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 20 Products in Family

0.24 NA 6mm D x 11mm FL 1050-1600nm Coated, Laser Tool Lens

Stock #83-707 Clearance
×
€29.95
Qty 1
€29.95
Volume Pricing
Request a Quote
Numerical Aperture NA:
0.24
Diameter (mm):
6.00 ±0.015
Effective Focal Length EFL (mm):
11.00
Focal Length Specification Wavelength (nm):
633.00
Focal Length Tolerance (%):
±1
Clear Aperture CA (mm):
5.20
Coating:
BBAR (1050-1600nm)
Surface Quality:
80-50
Center Thickness Tolerance (mm):
±0.05
Center Thickness CT (mm):
2.25
Working Distance (mm):
9.700
Substrate:
D-ZK3
Coating Specification:
Rabs <1.0% @ 1050 - 1600nm
f/#:
2.08
Type:
Aspheric Lens
Wavelength Range (nm):
1050 - 1600
Asphere Figure Error (μm RMS):
Diffraction Limited Transmitted Wavefront

Regulatory Compliance

RoHS:

Product Family Description

  • Compact, Molded Aspheric Lens Design
  • Improved Performance Compared to Doublet and Triplet Lenses
  • Ideal for Laser Tools and Measurement Systems

These Laser Tool Molded Aspheric Lenses are designed to fulfill the needs of a variety of tools and measurement systems utilizing laser diodes, including leveling lasers, projectors, scanners, trackers, and gun sights. By utilizing a single aspheric lens, the need for a multi-lens system is eliminated, allowing for a more compact and robust design. Each aspheric lens is offered uncoated or anti-reflection coated for optimum transmission in the 400 - 600nm, 600 - 1050nm, or 1050 - 1600nm wavelength range. The anti-reflection coating options of each lens provides <0.4% average reflection over the entire design wavelength range.

Laser Optics

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×