Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • Select Country
  •   
 
See all 5 Products in Family

1000mA Driver and 2.2A Temperature Controller

1000mA Driver and 2.2A Temperature Controller

1000mA Driver and 2.2A Temperature Controller

Stock #85-109
€514.00
Qty 1
€514.00
Volume Pricing
Request a Quote
Operating Temperature (°C):
-40 to +85
Storage Temperature (°C):
-65 to +150

Regulatory Compliance

Reach 181:
RoHS 2015:

Product Family Description

  • Up to 10A Output Current
  • Supports Constant Power or Constant Current Operating Modes
  • Compact Design for Easy System Integration

High Precision Laser Diode Drivers are ultra-stable, general purpose analog-hybrid circuits designed for use with a wide variety of laser diodes. The drivers can be configured to operate in either constant current or constant power modes. Combined with the evaluation board, High Precision Laser Diode Drivers can be used for controlling and testing a wide variety of laser diodes. A thermal kit including a heat sink and fan is recommended for current requirements greater than 500mA. Two or more drivers can be coupled together to power laser diodes requiring higher current.

Note: Shipping restrictions apply. Products cannot be shipped to Australia or Israel. Please contact us for suitable replacements.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×