Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 4 Products in Family

100mm Focal Length Polarization Directed Flat Lens

Polarization Directed Flat Lens

Polarization Directed Flat Lens

Stock #34-466
€175.00
×
×
Qty 1-5
€175.00
Qty 6-25
€140.00
Qty 26+
Request a Quote
Design Wavelength DWL (nm):
550
Effective Focal Length EFL (mm):
100.00
Substrate:
D263
Numerical Aperture NA:
0.125
Dimensions (mm):
25.0 x 25.0
Surface Quality:
60-40
Thickness (mm):
0.45
Thickness Tolerance (mm):
±0.25
Type:
Specialty Lens
Dimensional Tolerance (mm):
±0.25
Coating Specification:
Rabs <0.5% @ 450 - 650nm
Wavelength Range (nm):
450 - 650
f/#:
4.00
Lens Aperture:
24.5mm Diameter
RoHS:

Product Family Description

  • Unique Flat Lens Design
  • Polarization Dependent Focal Length
  • Excellent Transmission from 450 – 650nm

Polarization Directed Flat Lenses are flat lenses formed with polymerized liquid crystal thin-films that create a focal length that is dependent on polarization state. These unique lenses will have either a positive or negative focal length depending on the phase of the input polarization. With right handed circularly polarized light, the lenses will produce one focal length, while left handed circularly polarized light will present a focal length with the opposite sign. Unpolarized light will produce a positive and negative focal length at the same time. Both output waves are circularly polarized and orthogonal to each other. These Polarization Directed Flat Lenses are approximately 0.45mm thick, effectively simulating an ideal thin lens and are free from spherical aberration.

Note: To discuss custom phase profiles, please contact technical support.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×