Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
 
See all 1 Products in Family

10.6μm 150mm FL, F-Theta Lens

Stock #59-957 Clearance
×
€599.00
Qty 1
€599.00
Volume Pricing
Request a Quote
Design Wavelength DWL (nm):
10600
Effective Focal Length EFL (mm):
150.00
Damage Threshold, CW:
3 kW/cm2
Damage Threshold, Pulsed:
5.00 J/cm2 @ 10ns
Scan Angle (°):
±28.00
Scan Field (mm):
105 x 105
Spot Size (μm):
221.5/357 (Center/Edge)
Type:
F-Theta Lens, Non-Telecentric
Working Distance (mm):
149.00
Back Focal Length BFL (mm):
149
Entrance Pupil (mm):
14
Number of Lenses:
1
Scan Length (mm):
149.00
Style:
Non-Telecentric

Regulatory Compliance

RoHS:

Product Family Description

  • Designed for Nd:YAG (1064nm, 532nm and 355nm) and CO2 (10.6μm) Laser Sources
  • Provides a Flat Field at the Image Plane

F-Theta Scanning Lenses are commonly used in laser marking, engraving, and cutting systems. Used in conjunction with a galvanometer, beam expander, and Nd:YAG or CO2 laser source, F-theta lenses are designed to provide a flat field at the image plane of the scanning system.

Our Nd:YAG F-Theta Lenses feature multiple elements for the ultimate in image resolution. An air-spaced design and high efficiency AR coatings guarantee excellent throughput and durability. An industry-standard M85 threading on all F-theta lenses allows for easy mounting and simple retrofitting of OEM systems.

Our Nd:YAG F-Theta Lenses feature pulsed laser damage thresholds up to 5J/cm2 @10ns, or 1MW/cm2 (CW).

For diffraction-limited focusing performance at the image plane, the entire entrance pupil of the F-Theta lens should be utilized. Our 3X and 5X TECHSPEC® UDA Fixed YAG Beam Expanders are ideal complements to our F-Theta lenses.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×