Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • Select Country
  •   
 
See all 3 Products in Family

TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
12.5mm 458-528nm, Argon-Ion Laser Line Mirror

Argon-Ion Laser Line Mirrors

Argon-Ion Laser Line Mirrors

Stock #47-033 Clearance
×
€99.00
×
Qty 1
€99.00
Volume Pricing
Request a Quote
Surface Quality:
10-5
Type:
Laser Mirror
Parallelism (arcmin):
<3
Clear Aperture (%):
90.00
Back Surface:
Ground
Coating Specification:
Rabs >98% @ 458 - 528nm
Wavelength Range (nm):
458 - 528
Surface Flatness:
λ/10
Coating Type:
Dielectric
Coating:
Dielectric Mirror (458-528nm)
Design Wavelength DWL (nm):
488
Diameter (mm):
12.50 +0.0/-0.2
Thickness (mm):
6.00
Thickness Tolerance (mm):
±0.2
Angle of Incidence (°):
45
Substrate:

Regulatory Compliance

RoHS 2015:
REACH 201:

Product Family Description

  • Low Loss Dielectric Coatings
  • >98% Reflectance
  • All Common Argon-Ion Laser Wavelengths

TECHSPEC® Argon-Ion Laser Line Mirrors are available for each of the most common Argon-Ion laser wavelengths. Each mirror is designed for a 45° angle of incidence and features a laser quality substrate. The durable dielectric coating ensures greater than 98% reflectivity over the entire lasing range of Argon-Ion lasers, with peak reflection of greater than 99.8% at the center of the range. Contact us for custom requirements.

Our line of TECHSPEC® laser line mirrors are specially designed for even the most demanding laser applications. Combining laser-quality substrates of up to 10-5 surface quality, with a dense reflective coating, and a damage threshold specific to the laser type and wavelength, these mirrors are ideal for a wide range of applications requiring precision reflectivity and incredible durability. All TECHSPEC® laser line mirrors are designed to minimize scatter loss and to be easily mounted into any optical system.

Laser Optics

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×