Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 34 Products in Family

12mm Dia. x 24mm FL, Commercial Grade, Plano-Convex Lens

Stock #27-247 Clearance
×
€15.30
Qty 1-5
€15.30
Qty 6-49
€12.25
Qty 50+
Request a Quote
Diameter (mm):
12.00 +0.00/-0.10
Diameter Tolerance (mm):
+0.00/-0.10
Effective Focal Length EFL (mm):
24.00
Back Focal Length BFL (mm):
22.34
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Substrate:
N-BK7
Focal Length Tolerance (%):
±1
Centering (arcmin):
6.00
Center Thickness CT (mm):
2.50
Center Thickness Tolerance (mm):
+0.0/-0.1
Edge Thickness ET (mm):
0.95
Radius R1 (mm):
12.40
Clear Aperture CA (mm):
≥10.2
f/#:
2.00
Numerical Aperture NA:
0.25
Focal Length Specification Wavelength (nm):
587.6
Type:
Plano-Convex Lens
Wavelength Range (μm):
0.4 - 0.7
RoHS:

Product Family Description

Plano convex lenses (PCX) have one flat and one outward curving face and a positive focal length. They are ideal for collecting and focusing light in imaging applications. They are also useful in a variety of applications involving emitters, detectors, lasers, and fiber optics. MgF2 anti-reflection coating offers improved transmission in the visible spectrum.

Commercial Grade MgF2 Coated Plano-Convex (PCX) Lenses offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×