Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 49 Products in Family

TECHSPEC 12mm Diameter x -150 FL, VIS 0° Coated, Plano-Concave Lens

Stock #86-905
€35.50
×
Qty 1-9
€35.50
Qty 10
€31.95
Volume Pricing
Request a Quote
Diameter (mm):
12.00 +0.0/-0.025
Effective Focal Length EFL (mm):
-150.00
Back Focal Length BFL (mm):
-151.3
Coating:
VIS 0° (425-675nm)
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Substrate:
N-BK7
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Center Thickness CT (mm):
2.03
Center Thickness Tolerance (mm):
±0.1
Focal Length Tolerance (%):
±1
Focal Length Specification Wavelength (nm):
587.6
Centering (arcmin):
<1
Clear Aperture CA (mm):
11
Edge Thickness ET (mm):
2.24
Radius R1 (mm):
77.52
f/#:
12.5
Numerical Aperture NA:
0.04
Bevel:
Protective bevel as needed
Type:
Plano-Concave Lens
Typical Energy Density Limit:
5 J/cm2 @ 532nm, 10ns
Wavelength Range (nm):
425 - 675

Regulatory Compliance

Reach 191:
RoHS 2015:

Product Family Description

  • AR Coated to Provide <0.4% Reflectance per Surface for 425 - 675nm
  • Designed for 0° Angle of Incidence
  • Various Coating Options: Uncoated, MgF2, VIS-NIR, NIR I, and NIR II

Plano-Concave (PCV) lenses have one flat and one inward curved surface. PCV lenses have a negative focal length and are used for image reduction or to spread light.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×