Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 23 Products in Family

15mm Dia. x 3mm MgF2 Coated, N-BK7 Window

Stock #27-849 Clearance
×
€20.00
Qty 1-5
€20.00
Qty 6-49
€16.00
Qty 50+
Request a Quote
Diameter (mm):
15.00 ±0.25
Diameter Tolerance (mm):
±0.25
Thickness (mm):
3.00
Coating Specification:
MgF2: ¼λ @ 550nm, Ravg ≤1.75% @ 400 - 700nm
Parallelism (arcmin):
5.00
Substrate:
N-BK7
Thickness Tolerance (mm):
±0.20
RoHS:

Product Family Description

N-BK7 windows are ideally suited for industrial applications. Available uncoated or with a MgF2 anti-reflection coating, windows are often used as a protective element between two environments.

Commercial Grade N-BK7 Windows offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×