Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 16 Products in Family

1.95" LED Diffuselite, 660nm

Stock #66-807
€895.00
Qty 1
€895.00
Color:
Red
Height (mm):
49.00
Model Number:
DL2230-660-IC
Operating Temperature (°C):
0 to 65
Dimensions (mm):
72 L x 72 W
Wavelength (nm):
660
Working Distance (mm):
13 - 50
LED Lifetime (hours):
50,000
Light Distribution (%):
±10 Edge to Edge (Dependent on Working Distance)
Number of LEDs:
30.00
Number of Channels:
1.00
Field Coverage (mm):
50.00
Maximum Trigger Frequency (Hz):
30.00
Type of Illumination:
LED Illuminator
Manufacturer:
Advanced Illumination
Geometry:
Diffuse
Illumination Mode:
Constant
RoHS:

Product Description

Required 24V power supply #66-855 and optional Manual Intensity Adjustment #86-887 are sold separately.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×