Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 21 Products in Family

21mm Diameter, English Straight Line, Contact Reticle

Straight Line Scale

Straight Line Scale

Stock #02-013
€60.00
Qty 1-1
€60.00
Qty 2-5
€55.00
Angle Tolerance (arcsec):
±1
Diameter (mm):
21.00 ±0.05
Line Thickness (μm):
25.00
Surface Quality:
60-40
Thickness (mm):
2.28
Thickness Tolerance (mm):
±0.127
Type:
English Straight Line Scale
Line to Line Accuracy (μm):
±2
Parallelism (arcsec):
<30
Centering (mm):
0.25
Line Thickness Tolerance (μm):
±13
Surface Flatness:
3 - 4λ
RoHS:

Product Description

English Scale: numbered every 0.025"
26, 27 and 35mm Diameters: 0-0.75" in 0.005" increments
21mm Diameter: 0-0.5" in 0.005" increments

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×