Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 67 Products in Family

TECHSPEC 25.0mm Diameter x 250.0mm FL, 1310nm V-Coat, PCX Lens

633nm Laser Line Coated Plano-Convex (PCX) Lenses

633nm Laser Line Coated Plano-Convex (PCX) Lenses

Stock #84-192 Clearance
×
€19.95
×
Qty 1
€19.95
Volume Pricing
Request a Quote
Diameter (mm):
25.00 +0.0/-0.025
Effective Focal Length EFL (mm):
250.00
Back Focal Length BFL (mm):
248.02
Coating:
Laser V-Coat (1310nm)
Coating Specification:
Rabs <0.25% @ 1310nm
Substrate:
N-BK7
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Focal Length Tolerance (%):
±1
Centering (arcmin):
<1
Center Thickness CT (mm):
3.00
Center Thickness Tolerance (mm):
±0.10
Edge Thickness ET (mm):
2.39
Radius R1 (mm):
129.20
Clear Aperture CA (mm):
24.00
f/#:
10.00
Numerical Aperture NA:
0.05
Design Wavelength DWL (nm):
1310
Focal Length Specification Wavelength (nm):
587.6
Type:
Plano-Convex Lens
Bevel:
Protective bevel as needed
Typical Energy Density Limit:
5 J/cm2 @ 1310nm, 10ns

Regulatory Compliance

RoHS:

Product Family Description

Our standard TECHSPEC® Plano-Convex lenses are available in a variety of laser line V-Coat AR coating options. Designed for maximum throughput at the specified laser wavelength, these lenses are ideal for applications utilizing low power HeNe, Diode, and Nd:YAG laser sources. With a maximum reflection of <0.25% per surface at the design wavelength, the lenses will provide superior transmission in applications utilizing multiple optical components.

Laser Optics

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×