Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 16 Products in Family

2.5mm Dia. x 2.5mm FL, Telecom-NIR Coated, Plano-Convex Lens

Diameter (mm):
2.50 +0.00/-0.05
Effective Focal Length EFL (mm):
2.50
Back Focal Length BFL (mm):
2.07
Coating:
Telecom-NIR
Coating Specification:
Rabs ≤0.25% @ 1295 - 1325nm
Rabs ≤0.25% @ 1535 - 1565nm
Ravg ≤0.25% @ 1200 - 1600nm
Substrate:
N-LASF9
Surface Quality:
20-10
Focal Length Tolerance (%):
±1
Centering (arcmin):
30-45
Center Thickness CT (mm):
0.80
Center Thickness Tolerance (mm):
±0.05
Edge Thickness ET (mm):
0.39
Radius R1 (mm):
2.12
Clear Aperture CA (mm):
2.25
f/#:
1.00
Numerical Aperture NA:
0.50
Focal Length Specification Wavelength (nm):
587.6
Type:
Plano-Convex Lens
Bevel:
Protective bevel as needed
Wavelength Range (nm):
1200 - 1600
RoHS:

Product Family Description

  • Positive Focal Length
  • Micro PCX Lenses for Collecting and Focusing Light
  • Various Coatings Available: Uncoated, MgF2, and NIR I

Plano-Convex (PCX) Lenses have a positive focal length, making them ideal for collecting and focusing light in imaging applications. They are also useful in a variety of applications involving emitters, detectors, lasers, and fiber optics. These micro PCX lenses are offered with a Telecom-NIR coating optimized for common telecom wavelengths.

These lenses are also available Uncoated, MgF2 coated and NIR-I coated. Detailed specifications for these coatings can be found in our Anti-Reflection coating primer

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×