Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 4 Products in Family

TECHSPEC 25mm Diameter Uncoated, Metalized Sapphire Window

Stock #66-912
€125.00
×
Qty 1
€125.00
Volume Pricing
Request a Quote
Abbe Number (vd):
72.24
Clear Aperture (%):
≥90
Diameter (mm):
25.00 ±0.10
Thickness (mm):
2.30
Coating:
Uncoated
Coefficient of Thermal Expansion CTE (10-6/°C):
8.8
Density (g/cm3):
3.97
Edges:
Chrome, Nickel, and Gold
Index of Refraction nd:
1.77
Parallelism (arcmin):
≤3.5
Poisson's Ratio:
0.27
Solderability:
MIL-STD-883
Substrate:
Sapphire (Al2O3)
Surface Flatness:
Surface Quality:
80-50
Thickness Tolerance (mm):
±0.25
Type:
Specialty Window
Wavelength Range (μm):
0.2 - 5.5
Wavelength Range (nm):
200 - 5500
Young's Modulus (GPa):
435
Knoop Hardness (GPa):
1900

Regulatory Compliance

RoHS:

Product Family Description

  • Precision Sapphire Substrate
  • Solderable Metalized Edge
  • Greater than 80% Transmission from 0.4 - 5.5μm

TECHSPEC® Metalized Sapphire Windows are created by applying thin layers of chrome, nickel and gold around the edge of a sapphire window. This metalized edge creates a surface that can be soldered or bonded directly into your opto-mechanical assembly allowing you to create a hermetic seal. Hermetically sealed optics are used in a variety of applications ranging from infrared imaging systems to medical devices. The chrome, nickel and gold metalized layers meet the MIL-STD-883 solderability standard. For OEM requirements, custom edge metalization of other IR materials such as germanium and zinc sulfide is available. Please contact our Sales Department for details.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×