Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • Select Country
  •   
 
See all 18 Products in Family

26mm Diameter, English Square, Contact Reticle

#62-823, #64-859, #62-824

#62-823, #64-859, #62-824

Stock #62-823 Clearance
×
€60.00
Qty 1
€60.00
Qty 2
€54.00
Volume Pricing
Request a Quote
Angle Tolerance (arcsec):
±1
Diameter (mm):
26.00 ±0.125
Line Thickness (μm):
25.00
Surface Quality:
60-40
Thickness (mm):
1.50
Thickness Tolerance (mm):
±0.10
Line to Line Accuracy (μm):
±2
Centering (mm):
0.25
Line Thickness Tolerance (μm):
±13
Surface Flatness:
3 - 4λ

Regulatory Compliance

RoHS 2015:
REACH 201:

Product Description

0.5" square divided into 0.05" squares.
0.5" square in 100 parts.
13 circles in sizes from 0.01" through 0.1".

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×