Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • Select Country
  •   
 
See all 25 Products in Family

28mm Dia. x -56mm FL, Grade 1, Plano-Concave Lens

Stock #77-402 Clearance
×
€7.50
Qty 1
€7.50
Qty 2
€5.25
Volume Pricing
Request a Quote
Diameter (mm):
28.00
Effective Focal Length EFL (mm):
-56.00
f/#:
2.00
Numerical Aperture NA:
0.25
Type:
Plano-Concave Lens

Regulatory Compliance

RoHS:
Not Compliant

Product Family Description

  • Ideal for Experimenting and Prototyping Applications
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Plano-concave (PCV) lenses have one flat and one inward curved surface. PCV lenses have a negative focal length and are used for image reduction or to spread light.

Experimental Quality Plano-Concave (PCV) Lenses are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains, or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains, or other defects. They may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×