Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
 
See all 21 Products in Family

34.70mm Diameter, English Crossed, Contact Reticle

Crossed Scales

Crossed Scales

Stock #62-260 Clearance
×
€48.00
Qty 1
€48.00
Volume Pricing
Request a Quote
Angle Tolerance (arcsec):
±1
Diameter (mm):
34.70 ±0.125
Line Thickness (μm):
25.00
Surface Quality:
60-40
Thickness (mm):
1.50
Thickness Tolerance (mm):
±0.10
Line to Line Accuracy (μm):
±2
Parallelism (arcsec):
<30
Centering (mm):
0.25
Line Thickness Tolerance (μm):
±13
Surface Flatness:
3 - 4λ

Regulatory Compliance

RoHS 2015:
REACH 201:

Product Description

Scales on both horizontal and vertical crosshair lines.
English Scale: 0 to 0.8" in 0.01" increments
-0.40" to +0.40" scale

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×