Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 3 Products in Family

40mm Bar-Type Lens / Filter Holder

40mm Bar-Type Lens/Filter Holder, #03-676

40mm Bar-Type Lens/Filter Holder, #03-676

Stock #03-676
€85.00
Qty 1-9
€85.00
Qty 10
€75.00
Volume Pricing
Request a Quote
Type:
English, Circular
Diameter of Compatible Optics (mm):
40.0 (Max)
Mounting Threads:
(3) ¼-20
Height (mm):
81.0
Thickness (mm):
12.7
Width (mm):
70.0
Construction:
Black Anodized Aluminum, Stainless Steel Post

Regulatory Compliance

RoHS:

Product Family Description

  • For Quick, Precise Positioning of Circular Optics
  • Mount Optics up to 110mm Diameter
  • 1/4-20 TPI Mounting Thread for Post Mounting Applications

Technical Information

 
Diameter A Width B Height C Thickness D Stock No.
40mm 70mm 81mm 12.7mm #03-676
67mm 90mm 110mm 12.7mm #03-669
118mm 140mm 162mm 12.7mm #03-666

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×