Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 38 Products in Family

40mm Dia. x 100mm FL, NIR II Coated, DCX N-K5 Lens

Stock #67-669 Clearance
×
€19.95
Qty 1
€19.95
Volume Pricing
Request a Quote
Diameter (mm):
40.00 +0.00/-0.10
Effective Focal Length EFL (mm):
100.00
Back Focal Length BFL (mm):
97.34
Coating:
NIR II (750-1550nm)
Coating Specification:
Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550nm
Substrate:
Surface Quality:
40-20
Focal Length Tolerance (%):
±1.00
Centering (arcmin):
<1
Center Thickness CT (mm):
8.00
Center Thickness Tolerance (mm):
±0.10
Edge Thickness ET (mm):
4.09
Clear Aperture CA (mm):
39.00
f/#:
2.5
Numerical Aperture NA:
0.20
Focal Length Specification Wavelength (nm):
587.6
Radius R1=-R2 (mm):
103.21
Type:
Double-Convex Lens
Typical Energy Density Limit:
8 J/cm2 @ 1064nm, 10ns
Wavelength Range (nm):
750 - 1550

Regulatory Compliance

RoHS:

Product Family Description

  • N-K5 Substrate
  • Various Anti-Reflection (AR) Coatings
  • PCX and DCX Options Available

N-K5 Lenses are available in various diameters, focal lengths, as well as Plano-Convex and Double-Convex form factors. Anti-reflective coatings covering the VIS to NIR make these ideal for multiple applications.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×