• Country/Region
  •   
 
See all 35 Products in Family

43.7mm Dia. x 323mm FL, Positive Meniscus Lens, Grade 1

Stock #75-511 Clearance
×
€7.50
Qty 1
€7.50
Qty 2
€5.25
Volume Pricing
Request a Quote
Diameter (mm):
43.70
Effective Focal Length EFL (mm):
323.00
Numerical Aperture NA:
0.07
Type:
Meniscus Lens
f/#:
7.39

Regulatory Compliance

RoHS:
Not Compliant

Product Family Description

  • Ideal for Experimenting and Prototyping Applications
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Experimental Quality Positive Meniscus Lenses are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains, or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains, or other defects. They may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



PROUD MEMBERS OF:

Spectaris Optence Photonics21 Epic EMVA EOS Photonics France

×