Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 38 Products in Family

480nm CWL, 11.8mm Dia. Bandpass Filter

Stock #28-430 Clearance
×
€30.00
Qty 1-1
€30.00
Qty 2
€21.00
Diameter (mm):
11.80
Center Wavelength CWL (nm):
480.00
Center Wavelength CWL Tolerance (nm):
±2
Full Width-Half Max FWHM (nm):
10.00
Minimum Transmission (%):
40.00
Blocking Wavelength Range (nm):
200 - 1200
Optical Density OD:
≥3.0
Dimensional Tolerance (mm):
±0.2
Surface Quality:
80-50
Thickness (mm):
4.80
Type:
Bandpass Filter
Typical Applications:
Cd Emission Line
RoHS:
Exempt
×

Product Family Description

  • Ideal for Selectively Transmitting a Narrow Range of Wavelengths
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Bandpass interference filters are used extensively in a variety of biotech, biomedical, or quantitative chemical applications to selectively transmit a narrow range of wavelengths while blocking all others. Experimental Grade Bandpass Interference Filters are available in a variety of bandpass ranges in 11.8mm and 24.15mm diameter unmounted options.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×