Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

5mm H x 10mm L x 30mm FL MgF2 Coated, Illumination Grade PCX Cylinder Lens
  • Country/Region
  •   
 
See all 227 Products in Family

TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
5mm H x 10mm L x 30mm FL MgF2 Coated, Illumination Grade PCX Cylinder Lens

Stock #47-765
€103.00
×
Qty 1-5
€103.00
Qty 6
€82.40
Volume Pricing
Request a Quote
Dimensions (mm):
5.0 x 10.0
Dimensional Tolerance (mm):
+0.0/-0.2
Effective Focal Length EFL (mm):
30.00
Back Focal Length BFL (mm):
28.02
Center Thickness CT (mm):
3.00
Center Thickness Tolerance (mm):
±0.1
Substrate:
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Edge Thickness ET (mm):
2.80
f/#:
6.00
Focal Length Tolerance (%):
±3
Numerical Aperture NA:
0.08
Radius R1 (mm):
15.50
Surface Quality:
60-40
Tilt Tolerance (mm):
±0.1 over H
Type:
Cylinder Lens, Plano-Convex
Typical Applications:
10 J/cm2 @ 532nm, 10ns
Wavelength Range (nm):
400 - 700
Wedge Tolerance (arcmin):
15.00

Regulatory Compliance

RoHS 2015:
REACH 201:

Product Family Description

  • N-BK7 Substrate for Broadband Performance
  • Cost-Effective for OEM Integration
  • Multiple Coating Options Available

TECHSPEC® Illumination Grade PCX Cylinder Lenses are similar to Plano-Convex (PCX) lenses in profile, but include a portion of a cylinder instead of a sphere. These lenses focus light in one dimension and can transform a point of light into a line. TECHSPEC Illumination Grade PCX Cylinder Lenses are available in circular and rectangular versions, along with multiple coating options. Cylinder lenses are ideal for line projection in machine vision applications or guidance systems.

Note: For negative focal length cylinder lenses, see our TECHSPEC Illumination Grade PCV Cylinder Lenses.

Laser Optics

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×