Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 51 Products in Family

TECHSPEC 650nm M30.5 x 0.5 Mounted Shortpass Filter

M25.5 and M30.5 Mounted Edge Filters

M25.5 and M30.5 Mounted Edge Filters

Stock #66-659
€125.00
Qty 1
€125.00
Volume Pricing
Request a Quote
Angle of Incidence (°):
0.00
Clear Aperture CA (mm):
22.0
Coating:
Traditional Coated
Cut-Off Wavelength (nm):
650.00
Diameter (mm):
33.50
Filter Thread:
M30.5 x 0.5
Substrate:
Fused Silica
Optical Density OD:
≥2.0
Rejection Wavelength (nm):
675 - 850
Thickness with Mount (mm):
9.2
Surface Quality:
40-20
Transmission (%):
>85
Transmission Wavelength (nm):
400 - 630
Type:
Mounted Imaging Filter
Stock No. of Unmounted Filter:
Slope Factor (%):
±3
Cut-Off Tolerance (%):
±2
Wavelength Range (nm):
400 - 850

Regulatory Compliance

RoHS:

Product Family Description

  • TECHSPEC® Longpass and Shortpass Filters, Mounted for Imaging Lenses
  • Variety of Transmission Bands
  • Stack Shortpass and Longpass Filters Together to Create Custom Bandpass Filters

Our TECHSPEC® Shortpass and TECHSPEC® Longpass filters are now available in M25.5 and M30.5 mounts for imaging lenses. A shortpass filter can be used to remove red or NIR light from an imaging application, whereas a longpass filter can be used to remove violet or blue.

We have specially designed our mounts to hold filters up to 6.5mm in thickness, allowing the user to add an additional shortpass or longpass filter to any of our premounted configurations in order to create custom, efficient bandpass filters.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×