Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 11 Products in Family

7" LED Apposelite 660nm

Stock #66-796
€895.00
Qty 1
€895.00
Color:
Red
Wavelength (nm):
660.00
Illumination Mode:
Constant
Aperture (mm):
101.6
Dimensions (mm):
178 L x 178 W
Height (mm):
14.00
Number of LEDs:
60.00
Working Distance (mm):
12.7 - 25.4
Operating Temperature (°C):
0 to +65
LED Lifetime (hours):
50,000
Mounting Threads:
M4 x 4
Mount:
Standard
Manufacturer:
Advanced Illumination
Model Number:
RL1660-660-IC
Geometry:
Ring Light
Type of Illumination:
LED Illuminator
RoHS:

Product Description

24V power supply is required for use.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×