Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 16 Products in Family

BFLY-U3-20S4M-CS USB 3.0 Blackfly®, Monochrome Camera

USB 3.0 FLIR Blackfly Camera

USB 3.0 FLIR Blackfly Camera

Stock #33-174
€795.00
Qty 1
€795.00
Note: This item requires accessories for use | Learn More
Model Number:
BFLY-U3-20S4M-CS
Camera Sensor Format:
1/1.8"
Resolution (MegaPixels):
1.3
Pixels (H x V):
1624 x 1224
Type:
Monochrome Camera
Camera Family:
Blackfly®
Connector:
USB 3.0 with Screw Locks
Dimensions (mm):
29 x 29 x 30
Electronic Shutter:
0.072 ms - 31.9 s
Frame Rate (fps):
15
Image Buffer:
16 MB frame buffer
Image Format:
Mono8, Mono12, Mono16, Raw8, Raw12, Raw16
Imaging Device:
Sony ICX274
Manufacturer:
FLIR
Memory (KB):
1 MB non-volatile Flash memory
Mount:
CS-Mount
Operating Temperature (°C):
0 to +45
Pixel Depth:
8, 12, 16 and 24-bit digital data
Pixel Size, H x V (μm):
4.4 x 4.4
Storage Temperature (°C):
-30 to +60
Synchronization:
External or Via Software
Transfer Speed (Mbit/s):
5000.00
Type of Sensor:
Progressive Scan CCD
Type of Shutter:
Global
Video Output:
USB 3.0
Weight (g):
36.00
RoHS:

Product Family Description

  • Ultra-Compact Design
  • USB 3.0 Connectivity for Increased Image Transfer Rate
  • Includes Image Capture Software and SDK

FLIR Blackfly® USB 3.0 Cameras are lightweight, compact, cost-effective solutions for space-sensitive imaging applications. The FLIR Blackfly® USB 3.0 Cameras provide a variety of functions that are ideal for integration into machine vision systems, including a 16MB image buffer, LED status indicators, and on-camera imaging processing. These USB 3.0 cameras include capture software and SDK, are compatible with Windows and Linux systems, and are backwards compatible to USB 2.0 systems.

Note: USB3 cable sold separately. FLIR was previously known as Point Grey.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×