Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 15 Products in Family

CM3-U3-28S4C 1/1.8" Chameleon®3 Color Camera

USB 3.0 FLIR Chameleon Camera

USB 3.0 FLIR Chameleon Camera

Stock #33-165
€675.00
Qty 1
€675.00
Volume Pricing
Request a Quote
Note: This item requires accessories for use | Learn More
Model Number:
CM3-U3-28S4C
Camera Sensor Format:
1/1.8"
Resolution (MegaPixels):
2.8
Pixels (H x V):
1928 x 1448
Type:
Color Camera
Camera Family:
Chameleon®3
Connector:
USB 3.0 with Screw Locks
Dimensions (mm):
44 x 35 x 19.5
Electronic Shutter:
0.064 ms - 31.9 s
Frame Rate (fps):
13
Image Buffer:
16MB frame buffer
Image Format:
Mono8, Mono12, Mono16, RGB, YUV411, YUV422, YUV444, Raw8, Raw12, Raw16
Imaging Device:
Sony ICX818
Manufacturer:
FLIR
Memory (KB):
1 MB non-volatile Flash memory
Mount:
CS-Mount
Operating Temperature (°C):
0 to +45
Pixel Size, H x V (μm):
3.69 x 3.69
Storage Temperature (°C):
-30 to +60
Synchronization:
External or Via Software
Transfer Speed (Mbit/s):
5000
Type of Sensor:
Progressive Scan CCD
Type of Shutter:
Global
Video Output:
USB 3.0
Weight (g):
54.9

Regulatory Compliance

RoHS:

Product Family Description

  • USB 3.0 Connectivity
  • Lightweight Construction
  • Compact Design

FLIR Chameleon®3 Cameras offer USB 3.0 connectivity, the fit form and flexibility of board level cameras, and popular CMOS and CCD sensors. They feature a compact, lightweight metal case that offers multiple mounting points and a locking USB 3 connection, making them well-suited to a wide range of space-constrained applications. FLIR Chameleon®3 Cameras also feature an on-camera frame buffer for image retransmission and an opto-isolated GPIO with locking connection. Its unique combination of form factors, ultra-compact size, low cost, and CCD and CMOS sensor selection, makes the FLIR Chameleon®3 an ideal camera for a wide range of machine vision and scientific applications.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×