• Country/Region
  •   
 
See all 40 Products in Family

EO-0413M 1/3" CMOS Mono GigE Harsh Environment Camera

Stock #68-091
€995.00
Qty 1
€995.00
Volume Pricing
Request a Quote
Model Number:
EO-0413M
Camera Sensor Format:
1/3"
Resolution (MegaPixels):
0.30
Pixels (H x V):
752 x 480
Type:
Monochrome Camera
Dimensions (mm):
34 x 44 x 43.5
Frame Rate (fps):
100.00
Imaging Device:
ON Semi MT9V022
Manufacturer:
EO
Mount:
C-Mount
Mounting Threads:
¼-20, Adapter Plate #63-934 Sold Separately
Pixel Depth:
8-bit
Pixel Size, H x V (μm):
6 x 6
Sensing Area, H x V (mm):
4.5 x 2.8
Synchronization:
Internal or Via Software
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Video Output:
GigE
Weight (g):
97.00

Regulatory Compliance

RoHS:

Product Description

#68-099 Harsh Environment Power Supply required for all Harsh Environment GigE cameras. GigE cables (required for operation) and capture cards also available. Drivers and manuals available for download.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



PROUD MEMBERS OF:

Spectaris Optence Photonics21 Epic EMVA EOS Photonics France

×