Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 19 Products in Family

JAI BB-141 2/3" CCD GigE Color Camera

JAI-PULNiX GigE (Back of Camera)
JAI-PULNiX GigE Cameras

JAI-PULNiX GigE (Back of Camera)

JAI-PULNiX GigE Cameras

Stock #66-939
€2,850.00
Qty 1
€2,850.00
Model Number:
BB-141
Camera Sensor Format:
2/3"
Resolution (MegaPixels):
1.4
Pixels (H x V):
1392 x 1040
Type:
Color Camera
Dimensions (mm):
55 x 55 x 55
Electronic Shutter:
1/30 - 1/16,000 s
Frame Rate (fps):
30.00
Function Control:
Gigabit Ethernet
Gain (dB):
-6 to +24
Manufacturer:
JAI
Minimum Sensitivity:
0.2 Lux
Mount:
C-Mount
Mounting Threads:
¼-20 Mounting Adapter #63-047 (Not Included)
Pixel Depth:
8, 10 or 12 bit
Pixel Size, H x V (μm):
6.45 x 6.45
Power Requirement:
12 V DC / 5.1 W
Sensing Area, H x V (mm):
8.98 x 6.71
Signal to Noise S/N Ratio (dB):
>58
Type of Sensor:
Progressive Scan CCD
Video Output:
GigE
Weight (g):
230.00
RoHS:

Product Description

Power supply (#59-199) and GigE Cable sold separately.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×