Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 7 Products in Family

Long Wave UV Quartz Pencil Lamp

Stock #40-765
€225.00
Qty 1
€225.00
Volume Pricing
Request a Quote
Power Supply:
Required for operation. Power supply is not included (#70-298)
Wavelength (nm):
365.00
Output Power Density (mW/cm2):
2.5
Dimensions (mm):
Tube Diameter 9.5, Tube Length 53
Handle Inner Diameter 7.9, Handle Outer Diameter 9.5
Total Length (mm):
133.4
Weight (g):
70.00

Regulatory Compliance

RoHS:

Product Family Description

  • Short Wave and Long Wave UV Options Available
  • Power Supply Sold Separately
  • UV Light Shields Sold Separately

These quartz pencil lamps are small, low-pressure, mercury-vapor discharge lamps made of double-bore material with both electrodes at one end. They are very stable lamps and maintain a high output of ultraviolet radiation. They have a spectral emission consisting of many well-separated lines in the ultraviolet and visible portions of the spectrum. They are widely used as spectral calibration sources in spectroscopy, chromatography, and photometry.

Note: A 24" cord set with plug is provided for attachment to the Power Supply. Power supply (#70-298) is not included and sold separately. The UV Light Shields (compatible with #40-759) are sold separately.

Power Supply

Separately-housed power supply for efficient operation of the UV pencil lamps above. Dimensions are 4.5" L x 4" W x 3.13" H. The net weight is 5 lbs. The metal housing is provided with an on/off switch, rubber feet, a 7.5 ft power cord, and a 3 ft secondary lamp cord.

UV Light Shields for Short Wave Lamp (#40-759) only

Shield A has a 1mm inner diameter drilled hole. Shield B has a 7.9mm x 15.9mm aperture, and Shield C has a 4.8mm x 38.2mm aperture.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×