Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 23 Products in Family

M49 x 0.75 Mounted Linear Glass Polarizing Filter

Type:
Mounted Imaging Filter
Extinction Ratio:
Approx. 19:1 at 400nm
Approx. 200:1 at 500nm
≥2700:1 at 550-650nm
Approx. 600:1 at 700nm
Clear Aperture CA (mm):
36.00
Wavelength Range (nm):
400 - 700
Diameter (mm):
51.00
Thickness (mm):
8.00
Thickness with Mount (mm):
10.0
Coating:
Uncoated
Polarization:
95% Efficency
Transmission (%):
Single: 30
Crossed: 0.15
Filter Thread:
M49 x 0.75
Construction:
Dichroic
Substrate:
Float Glass
Operating Temperature (°C):
-15 to +70
RoHS:
Exempt
×

Product Family Description

  • Stackable, Rotating Mount for Easy Integration into Imaging Systems
  • Eliminate Hot Spots and Reduce Glare
  • 95% Polarization Efficiency
  • Also Available Unmounted

Mounted Linear Glass Polarizing Filters feature a rotatable threaded mount available in a wide range of standard thread sizes. Linear polarizing filters will transmit a single axis of polarization and can be used to reduce glare and hot spots in imaging systems. Two polarizing filters can be stacked to achieve a variable density effect. Thickness includes 2mm male thread.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×