Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 77 Products in Family

VG-9 (VIS) 50.8mm Square, Colored Glass Bandpass Filter

Stock #46-054
€69.50
×
Qty 1-10
€69.50
Qty 11
€62.55
Volume Pricing
Request a Quote
Glass/Filter Number:
Schott VG-9
Dimensions (mm):
50.8 x 50.8
Dimensional Tolerance (mm):
±0.38
Thickness (mm):
3.00
Thickness Tolerance (mm):
±0.2
Surface Quality:
80-50
Full Width-Half Max FWHM (nm):
120.00
Center Wavelength CWL (nm):
526.00
Coating:
Uncoated
Color:
Green
Density (g/cm3):
2.87
Substrate:
Colored Glass
Type:
Bandpass Filter
Wavelength:
VIS

Regulatory Compliance

RoHS 2015:

Product Family Description

  • UV, VIS, IR Ranges
  • Circular and Square Sizes Available

An optical bandpass filter has a transmission band surrounded by two blocking bands that allow only a portion of the spectrum to pass. These optical bandpass filters have broad spectral bandwidths in either the ultraviolet, visible, or infrared spectrums. The nearly black filters absorb visible radiation. They are perfect for ultraviolet or infrared detection applications. UV filters are often used to selectively transmit the 254nm and 365nm mercury lines. IR filters are often used in nightvision and IR sensing systems.

Bandpass Filter Kits: 8 filter set available. Contains U-330, U-340, BG-3, BG-18, BG-38, B-390, VG-9, and RT-830 glass types. Wooden storage box with foam lining included.

BG-38, U-340, RT-830, U-330, and U-360 available in a Pre-Loaded filter wheel.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×