Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3202

TECHSPEC M25.5 and M30.5 Mounts for 25mm Diameter Filters

M30.5 x 0.5 Mount for 25mm Diameter Filters, #65-801
M25.5 x 0.5 Mount for 25mm Diameter Filters, #65-800

M30.5 x 0.5 Mount for 25mm Diameter Filters, #65-801

M25.5 x 0.5 Mount for 25mm Diameter Filters, #65-800


These mounts have been specially designed to hold 25mm and 25.4mm diameter filters, enabling our full selection of filters to be used in imaging systems. Whether your application requires a unique bandpass, edge, notch, or neutral density filter, you can now easily attach any of our standard filter designs to the front of most imaging lenses. The mounts have been designed to accommodate up to 6.5mm of filter thickness, making them easy to stack multiple TECHSPEC® Absorptive Neutral Density Filters to achieve custom optical densities. Even many of our Hard Coated Bandpass Interference Filters can now be easily integrated into imaging applications.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×