Optomechanics are used to provide a variety of mounting or positioning options for a wide range of optical applications. Optomechanics include optical mounts, optical breadboards or tables, translation stages, or other components used to construct optical systems. Optical mounts are used to secure optical components, while optical breadboards, laboratory tables, or translation stages can create work spaces in which components may be stabilized or accurately positioned. Optomechanical components provide stability as well as accuracy to mounted optical components to increase the efficiency of optical systems.
Edmund Optics offers a wide range of Optomechanics that are ideal for many optical applications. The TECHSPEC Optical Cage System provides excellent versatility as well as easy assembly of any number of optical system configurations. Kinematic mounts or translation stages are available to ease system adjustment or positioning. A wide selection of optomechanical accessories or adapters is also available to increase system compatibility, modularity, or versatility.