eo_logo
 
Product added to cart

VIS-NIR Imaging Lenses

C Series Fixed Focal Length VIS-NIR Lenses C Series Fixed Focal Length VIS-NIR Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
  • Up to 2/3", C-Mount Lens
  • Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
  • Compact (C) Broadband Lens for 425-1000nm Wavelength Range
  • 3.5mm to 50mm Focal Length
Schneider Compact VIS-NIR Lenses Schneider Compact VIS-NIR Lenses
  • Up to 4/3", C-Mount Lens
  • Spectral Range of 400-1000nm with Color Corrected Options
  • 4.8mm to 50mm Focal Length
Schneider Large Format F-Mount VIS-NIR Lenses Schneider Large Format F-Mount VIS-NIR Lenses
  • Full Frame, 35mm (Covers 46mm Image Circle), F-Mount Lens
  • Color Corrected for Spectral Range of 400 – 1000nm
  • 28mm to 100mm Focal Length