In machine vision and automation, cameras are widely used for inspection, guidance, and monitoring tasks in industries such as factory automation and autonomous systems. These applications most commonly use area scan cameras, which feature traditional rectangular sensors.
For applications involving continuous motion, line scan cameras are often preferred, as they build images one line at a time while an object moves past or rotates in front of the sensor.
Scientific and research imaging applications place different performance demands on cameras than standard machine vision. These use cases often require higher resolution, improved sensitivity, low noise, or long exposure capabilities.
To support these needs, we offer a broad range of cameras designed for applications such as high-resolution imaging, live-cell observation, and long-exposure data acquisition.
To ensure seamless system integration, our cameras support a wide range of digital output interfaces, including:
A full selection of camera accessories, including mounting adapters, power supplies, network interface cards, and cables, is also available to support reliable and flexible system design.